Product BIM-IKT-AP6X-H1141
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837006- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…300 psi relative
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/8"-27 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101422955 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 12…33 VDC |
| Output function | Analog output voltage |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
TP-MZ-001
Weld On Plate |
9910510 |
|
RSC RKC 572-2M
Cable for DeviceNet and CANopen, extension cable, M12 male connector, straight, 5-pin, A-coded, M12 female connector, straight, 5-pin, A-coded, cable length 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U0323 |
|
PS003V-508-LI2UPN8X-H1141 | 6832868 |
|
Q2XAPLPF-2M | 3808065 |
|
RKP44PLA-0.3-RSP44PLA/TXL | 100038797 |
|
IVU2PRBG12 | 3090950 |

