Product BIM-IKT-AN6X
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3804855Alternative order number : 804855
- Protection class IP67/IP69K
- M12 × 1 connector
- Colors: Green (COL 1), Red (COL 2), Blue (COL 3)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488035594 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 96 g |
Technical Data
| Design | Puck |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
TP-MZ-001
Weld On Plate |
9910510 |
|
RSC RKC 572-2M
Cable for DeviceNet and CANopen, extension cable, M12 male connector, straight, 5-pin, A-coded, M12 female connector, straight, 5-pin, A-coded, cable length 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U0323 |
|
PS003V-508-LI2UPN8X-H1141 | 6832868 |
|
Q2XAPLPF-2M | 3808065 |
|
RKP44PLA-0.3-RSP44PLA/TXL | 100038797 |
|
IVU2PRBG12 | 3090950 |

