Product NI20-M30-VP6X 7M
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3038791Alternative order number : 38791
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency C, requires transmitters with the same frequency
- Operating voltage 10…30 VDC
- Bi-modal switching output (NPN or PNP, depending on connection)

General data
| EAN | 662488387914 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 793 g |
Technical Data
| Design | Tube |
| Construction size | M30 x 1.5 |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant, Encapsulated, Resistant to chemicals |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

