Product NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
Pressure Sensor
Differential Pressure: 0…40 bar
Order number: 100017651- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…40 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- L-type
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1

General data
| EAN | 4047101521979 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Design | With display (integrated probe) |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC, PNP/NPN |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 154 KB |
| English | 153 KB |
| French | 158 KB |
| Spanish | 154 KB |
| Czech | 155 KB |
| Dutch | 153 KB |
| Romanian | 154 KB |
| Russian | 177 KB |
| Polish | 155 KB |
| Turkish | 155 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |

