Product NI5U-M12E-AD4X-H1144
LED Signal Light
Tower Light
Order number: 3086005Alternative order number : 86005
- Beeper
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Cable, 2 m
- Monochrome: Yellow flashing (COL 1)
- Operating voltage: 85…264 VAC
- Beeper: Sealed, continuous tone max. 94 dB

General data
| EAN | 662488860059 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 417 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 85…264 VAC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

