Product NI5-P12-Y1X
IP67 Junction Box, 4-Channel
FOUNDATION Fieldbus
Order number: 6611441- Junction box for wall mounting with PVC cable glands M20 x 1.5
- Short-circuit protection per drop line/spur
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101006124 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 654 g |
Technical Data
| Operating voltage | 12…32 VDC |
| Electrical connection | Cable gland |
| Housing material | Powder-coated die-cast aluminium |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

