Product  NI5-EG12SK-Y1X

Vision System

Area Light

Order number: 3016043

Alternative order number : 16043

    • High-Intensity
    • Protection class: IP50
    • Color: infrared
    • Power supply: 24 VDC
    • Pigtail M8x1, 0.3m
#

General data

EAN 662488160432
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 85395100000
Country of origin US
Weight 32.21 g

Technical Data

Design Rectangular
Construction size 76.2 x 76.2 x 29.2 mm,
Operating voltage 24…0.0 VDC
Electrical connection Cable with connector, M8 × 1
Cable length 0.30  m
Housing material Metal, Low-carbon steel
Ambient temperature 0…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top