Product NI5-G12SK-Y1X
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6933701- M8 female connector, angled, 4-pin
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 15 m

General data
| EAN | 4047101345384 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 15.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 457 KB |
| English | 456 KB |
| French | 458 KB |
| Spanish | 457 KB |
| Czech | 457 KB |
| Dutch | 456 KB |
| Romanian | 457 KB |
| Russian | 593 KB |
| Polish | 458 KB |
| Chinese | 569 KB |
| Turkish | 457 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

