Product K50RB-4030-LIQ
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3066672Alternative order number : 66672
- Cable with male end, PVC, M8 × 1,150 mm
- Protection class IP67
- Ambient temperature: -20…+55 °C
- Ideal for confined spaces
- Operating voltage: 10…30 VDC

General data
| EAN | 662488666729 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 33 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Tube |
| Construction size | M8 x 1 |
| Range | 0…2000 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

