Product WLR95WQ
LED Linear Light
In the Plastic Housing
Order number: 3814888- Can be daisy-chained
- Cascadable
- Protection class: IP67/IP68
- Connection: Male connector/female connector, both M12 × 1, 4-pin,
- Color: white
- Illuminance: 740 lx at 0.5 m
- Operating voltage: 12…30 VDC
- 50 % dimmable via input signal

General data
| EAN | 662488588144 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 116 g |
Technical Data
| Function | Area light |
| Light type | White |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, TPU |
| Window material | Plastic, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP68 |

