Product K100PBLGYRQP
2-Way Splitter
Y-Splitter without Cable, M12 × 1 Male - 2x M12 × 1 Female
Order number: 6930567- M12 male, 4-pin
- M12 female connector, 3-pin
- 1 x LED green, status
- 2 x LED yellow, function
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047106162566 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 49 g |
Technical Data
| Ambient temperature | -30…+90 °C |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

