Product K50RF-8060-LDQ
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3032488Alternative order number : 32488
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488324889 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 183 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 50…6000 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | Connection programmable |
| Output function | PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Encapsulated, Wash down |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |

