Product  S4BR30-1500-S

Emergency Shutdown

E-stop Button

Unlit

Order number: 3025070

Alternative order number : 25070

    • Protection class IP65
    • Compatible with Siemens ET 200pro PROFIsafe gateway
    • 2 safety outputs (NC, potential-free)
    • M12 × 1 male connector, 5-pin
#

General data

EAN 662488250706
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365080000
Country of origin US
Weight 392 g

Technical Data

Function E-stop button, unlit
Design Rectangular
Cascadable Yes
Output function 2 x NC contact, Potential-free
Electrical connection Connector, M12 × 1
Housing material Plastic, PC
Ambient temperature -25…+55 °C
Protection class IP65

Functional accessories

100001497
6905407
3078790

Select Country

Turck worldwide

to top