Product SC10-2ROE
LED Signal Light
Beacon
Order number: 3078790Alternative order number : 78790
- LED all-round visible
- Individually controllable
- For direct connection to EZ-Screen
- M12 x 1 male, 8-pin
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Multicolor: Red (COL 1) / Green (COL 2)
- Male M12x1
- Operating voltage 10…30 VDC

General data
| EAN | 662488787905 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 68 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Red, Green |
| Cascadable | No |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
PT60R-1008-U1-H1143/X | 6837596 |
|
REM-116T6S-7AAR-H1151 | 100011413 |
|
RKP56PLB-4-RSP56PLB/TXG | 100003355 |
Functional accessories
|
S306EQ
Photoelectric sensor, series S30, sensing mode: opposed mode sensor, 60 m sensing range, threaded barrel M30 x 1.5 with eurofast connector, 10…30 VDC supply voltage, emitter |
3033376 |
|
K50FLGRXP | 3083416 |

