Product  S4BR30-1050-S

BL20 Economy Module

8 Digital Inputs, PNP

With Extended Temperature Range

Order number: 6827339
    • Fieldbus-independent
    • Electronics and connection technology in one housing
    • Connectivity: Push-in terminals
    • Protection class IP20
    • 8 digital inputs, 24 VDC
    • P switching
    • Extended temperature range: -25 °C…+60 °C
    • Circuit boards with conformal coating
#

General data

EAN 4047101210682
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85389091890
Country of origin DE
Weight 70 g

Technical Data

Ambient temperature -25…+60 °C
Protection class IP20

Functional accessories

100001497
6905407
3078790

Select Country

Turck worldwide

to top