Product  S4BE30-1050-S

Safety Light Curtain

Pair

Cascadable

Order number: 3089755

Alternative order number : 89755

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 1680 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 14 mm
    • Operating voltage: 24 VDC
    • Automatic cascade configuration
    • No restart interlock
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488897550
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 9303 g

Technical Data

Function Light screen
Design Rectangular
Scan field 1680  mm
Range 100…12000 mm
Optical resolution 14 mm
Number of beams 192
Light type IR
Cascadable Yes
With muting function No
Start/Restart interlock no
Operating voltage 20.4…27.6 VDC
Output function 2 x NO contact, 2 × PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature -20…+55 °C
Protection class IP65/IP67

Functional accessories

100001497
6905407
3078790

Select Country

Turck worldwide

to top