Product S4BE30-450-S
piconet Extension Module for IP-Link
4 Digital PNP Inputs Filter 0.2 ms
4 Digital Outputs 0.5 A
Order number: 6824188- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101179132 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 177 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Configuration File
General Catalog
Manual
Product Flyer
Product Overview
Quick Start Guide
Functional accessories
|
PS310-1V-02-LI2UPN8-H1141 | 100001497 |
|
HA8141-0
Field-wireable female connector, M12 × 1, straight, 4-pin, insulation piercing connection, cable feedthrough 4.0 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut |
6905407 |
|
K30LRGX8PQ8 | 3078790 |

