Product  S4BR14-900-S

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6837635
    • Fully welded metal measuring cell
    • Pressure range 0…60 bar rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101402490
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 96 g

Technical Data

Design Without display
Operating voltage 12…33 VDC
Output function Analog output voltage
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP67

Functional accessories

100001497
6905407
3078790

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top