Product  SLLCR40-1820-S

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3083781

Alternative order number : 83781

    • Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Reducible resolution
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 1810 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488837815
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 4862 g

Technical Data

Function Light screen
Design Rectangular
Scan field 1810  mm
Range 100…7000 mm
Optical resolution 14 mm
Number of beams 181
Light type IR
Cascadable No
With muting function No
Start/Restart interlock adjustable
Operating voltage 20…28 VDC
Output function 2 x NC contact, 2 × PNP
Electrical connection Cable entry for flat connector
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top