Product EZLSA-MBK-16
Inductive Sensor
With Extended Temperature Range
Order number: 1513420- Threaded barrel, M18 x 1
- Plastic, PA12‐GF30
- Temperatures up to -40 °C
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101070842 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 113 g |

