Product  SLLCR40-1750-S

LED Signal Light

Modular Signal Tower

Preassembled

Order number: 3805659

Alternative order number : 805659

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP65
    • M12 × 1 male connector
    • Colors: White (COL 1) / Blue (COL 2) / Orange (COL 3) / Red (COL 4)
    • Operating voltage: 12…30 VDC
    • Inputs: PNP/NPN
    • Configuration via DIP switch
#

General data

EAN 662488042677
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 717 g

Technical Data

Function Tower light
Design Smooth barrel
Light type White, Blue, Orange, Red
Cascadable No
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -20…+50 °C
Protection class IP50

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top