Product SLLCE23-1750-S
Safety Light Curtain
Emitter
Cascadable
Order number: 3809163- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1750 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 23 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1
- The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.

General data
| EAN | 662488074173 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3810 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 1750 mm |
| Range | 100…12000 mm |
| Optical resolution | 23 mm |
| Number of beams | 100 |
| Light type | IR |
| Cascadable | Yes |
| With muting function | No |
| Start/Restart interlock | no |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Flat connector |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
EZLSA-MBK-16
Mounting bracket, black, die-cast zinc, for side mounting of an LS light screen |
3088559 |
|
EZLSA-MBK-11
Mounting bracket, rotatable 360°, black, steel, for end mounting of an LS light screen |
3087521 |
|
EZLSA-MBK-12
Mounting bracket, black, die-cast zinc, for central mounting of LS light screens larger than 980 mm |
3090989 |
|
EZLSA-MBK-20
Mounting bracket, rotatable 360°, black, steel, universal mounting bracket for end mounting of an LS light screen |
3093176 |
Connectivity accessories
|
DELSE-51D
Connection cable, 5-pin, M12 male connector, PVC, yellow, length: 0.31 m, RD male connector for direct connection to LS light screen |
3086941 |
|
DELSE-81D
Connection cable, 8-pin, M12 male connector, PVC, yellow, length: 0.31 m, RD male connector for direct connection to LS light screen |
3086942 |
|
RDLS-815D
Connection cable, 8-pin, open end, PVC, yellow, length: 4.57 m, RD male connector for direct connection to LS light screen |
3093156 |
|
RDLS-515D
Connection cable, 5-pin, open end, PVC, yellow, length: 4.57 m, RD male connector for direct connection to LS light screen |
3801010 |

