Product SLLCE40-1680-S
Pick-to-Light
Placement Sensor
Light Grid Kit
Order number: 3052903Alternative order number : 52903
- Scan field L2: 100 mm
- 5-beam system, beam spacing 25 mm
- Emitter / Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- PNP switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62

General data
| EAN | 662488529031 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 510 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Scan field | 100 mm |
| Range | 0…2000 mm |
| Optical resolution | 25 mm |
| Number of beams | 5 |
| Light type | IR |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP62 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

