Product  SLLCR23-1680-S

Photoelectric Sensor

Laser Sensor, Diffuse Mode, with Adjustable Background Suppression

Order number: 3072294

Alternative order number : 72294

    • Cable with male end M12 × 1, 5-pin, PUR, 150 mm
    • Protection class IP67
    • 5-segement LED display
    • Signal indication
    • Keylock
    • Switch ON/OFF delay, adjustable between 8…16 ms
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation
#

General data

EAN 662488722944
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 54 g

Technical Data

Function Proximity switch
Design Rectangular
Range 200…1400 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -10…+50 °C
Protection class IP67

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top