Product SLLR23-1540-S
Safety Module
Programmable Safety Controller
Order number: 3085067Alternative order number : 85067
- PLe acc. to ISO 13849‐1
- Safety category 4 acc.to EN 954-1
- SIL 3 acc. to IEC 61508 and IEC 62061
- Settings made via pushbutton or software
- 26 inputs, of which 8 can be reconfigured as outputs
- 2 independent safety outputs
- Intuitive programming interface
- Ethernet connection, up to 64 virtual status outputs can be achieved
- Operating voltage 24 VDC +‐20%
- Protection class IP20
- Freeware (included in delivery)

General data
| EAN | 662488850678 |
| eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
| Customs tariff number | 85364900990 |
| Country of origin | US |
| Weight | 263.08 g |
Technical Data
| Function | Controller |
| Design | Rectangular |
| Operating voltage | 20…28 VDC |
| Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Plastic, Black |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

