Product  SLLCE40-1540-S

Inductive Sensor

Order number: 1582552
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 4-wire, 10…65 VDC
    • Changeover contact, NPN output
    • M12 x 1 male connector
#

General data

EAN 4047101127102
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 91 g

Technical Data

Design Threaded barrel
Operating voltage 10…65 VDC
Output function Complementary contact, NPN
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -30…+85 °C
Protection class IP68

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top