Product SLLE40-1470-S
Field-Wireable Connector
Design C
Order number: 8028731- Screw-clamp terminal
- 2-pin + PE
- Cable feedthrough: 4…6 mm
- Conductor cross-section: 3 × 0.34 mm2
- Central screw: M2.5 × 27
- Screw-in thread: M12 × 1
- Protection class: IP65
- Scope of delivery:
- Valve connector, central screw, pressure screw, seal, sealing ring and pressure ring

General data
| EAN | 4047106014483 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | HU |
| Weight | 14 g |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

