Product SLLE14-1330-S
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3075268Alternative order number : 75268
- Compact design
- Connection via M12 x 1 male
- PTFE jacket
- Operating voltage 12…24 VDC
- Two PNP transistor outputs
- Two independent switching ranges adjustable via button or control line
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488752682 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 160 g |
Technical Data
| Function | Proximity switch |
| Design | Tube |
| Range | 300…1000 mm |
| Operating voltage | 12…24 VDC |
| Output function | 2 x NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

