Product SLLCR40-1260-S
LED Linear Light
In the Metal Housing
Order number: 3097316Alternative order number : 97316
- Cascadable via M12 × 1 female connector, 4-pin
- Motion detector
- Operating voltage: 12…30 VDC
- Color: White
- M12 x 1 connector

General data
| EAN | 662488973162 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 805 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Light type | White |
| Cascadable | Yes |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

