Product  SLLR23-1190-S

Safety Light Curtain

Emitter/Receiver Pair

Integrated Muting Function

Order number: 3084478

Alternative order number : 84478

    • Cable with male end M12 x 1, 8-pin, 300 mm
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Resolution can be reduced
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 830 mm (L1)
    • Mounting bracket included in delivery
#

General data

EAN 662488844783
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 2037 g

Technical Data

Function Light screen
Design Rectangular
Scan field 830  mm
Range 0…7000 mm
Optical resolution 14 mm
Number of beams 83
Light type IR
Cascadable No
With muting function Yes
Start/Restart interlock adjustable
Operating voltage 20…28 VDC
Output function 2 x NC contact, 2 × PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top