Product SLLCE40-1190-S
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6627970- 4-pin
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101322811 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 4780 g |
Technical Data
| Cable length | 100.0 m |
| Ambient temperature | 0…+80 °C |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

