Product  SLLCR23-1190-S

LED Signal Light

Beacon with Audible Signal

Order number: 3030530

Alternative order number : 30530

    • LED all-round visible
    • Staccato beep: 94dB
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection class IP67
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Male M12 x 1, 5-pin
    • Operating voltage 12…30 VDC
#

General data

EAN 662488305307
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 143 g

Technical Data

Function Spotlight
Design Dome
Light type Green, Red
Cascadable No
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC Thermoplastic material, Black
Ambient temperature -20…+50 °C
Protection class IP67

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top