Product SLLCE23-1190-S
Image Processing
Grayscale Image Sensor
Order number: 3090916Alternative order number : 90916
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: White
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 4.3mm, M12x1
- External display RDM35 required
- Operating voltage 10…30 VDC
- M12 × 1 male, 12-pin
- 3 x programmable switching output (PNP/NPN)
- 1 x RS232 data communication
- Ethernet via M8 x 1 male, 4-pin
- USB 2.0 host: M8 female, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
| EAN | 662488909161 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 676 g |
Technical Data
| Function | Gray value |
| Design | Rectangular |
| Light type | White |
| Operating voltage | 10…30 VDC |
| Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 417 KB |
| English | 416 KB |
| French | 417 KB |
| Spanish | 415 KB |
| Czech | 417 KB |
| Dutch | 416 KB |
| Romanian | 417 KB |
| Russian | 421 KB |
| Polish | 417 KB |
| Turkish | 417 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 1785 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 12734 KB |
Product Flyer
Questionnaire
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

