Product SLLCE14-1190-S
LED Signal Light
Beacon
Order number: 3031603Alternative order number : 31603
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M18x1
- Protection classes IP67 / IP69K
- UV-resistant materials
- Current consumption per LED color: max. 25 mA
- Monochrome: Red (COL 1)
- Screw terminal connection
- Operating voltage 10…30 VDC

General data
| EAN | 662488316037 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 36 g |
Technical Data
| Function | Spotlight |
| Design | Threaded barrel |
| Light type | Red |
| Cascadable | No |
| Operating voltage | 10…30 VDC |
| Electrical connection | Terminal block |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

