Product SLLR23-1120-S
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900254- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Open end
- 7/8" female, straight, stainless steel
- Cable length 10 m

General data
| EAN | 4047106001131 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 929 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -5…+50 °C |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

