Product  SLLE23-1120-S

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100011388
    • Synchro flange, Ø 58 mm
    • Solid shaft, Ø 10 mm × 20 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 8000 rpm (continuous operation 5000 rpm)
    • 10…30 VDC
    • SSI, binary
    • M12 × 1 male, 8-pin
    • Singleturn, 13-bit resolution
    • Multiturn, 12-bit resolution
#

General data

EAN 4047101548006
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90314990000
Country of origin DE
Weight 497 g

Technical Data

Operating voltage 10…30 VDC
Communication protocol SSi
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class IP67

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top