Product SLLR40-1050-S
Safety Light Curtain
Cascadable Emitter
Order number: 3072404Alternative order number : 72404
- M12 × 1 male connector, 8-pin
- Cascadable up to 4 modules
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1050 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488724047 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 540 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 1050 mm |
| Range | 100…6000 mm |
| Optical resolution | 14 mm |
| Number of beams | 140 |
| Light type | IR |
| Cascadable | Yes |
| With muting function | No |
| Start/Restart interlock | adjustable |
| Operating voltage | 20…28 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
EA5R750XKQ | 3015157 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

