Product SLLR23-1050-S
LED Signal Light
Tower Light
Order number: 3091759Alternative order number : 91759
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Monochrome: Yellow rotating (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, stakkato max. 99 dB

General data
| EAN | 662488917593 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 198 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Yellow, rotating |
| Cascadable | No |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
EA5R750XKQ | 3015157 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

