Product  SLLE23-1050-S

Safety Light Curtain

Emitter

Order number: 3809085
    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 1260 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 23 mm
    • Operating voltage: 24 VDC
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
    • The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.
#

General data

EAN 662488073398
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 2841.75 g

Technical Data

Function Light screen
Design Rectangular
Scan field 1260  mm
Range 100…12000 mm
Optical resolution 23 mm
Number of beams 72
Light type IR
Cascadable No
With muting function No
Start/Restart interlock no
Operating voltage 20.4…27.6 VDC
Electrical connection Flat connector
Housing material Metal, AL, Black
Ambient temperature -20…+55 °C
Protection class IP67

Mounting accessories

1513420
3089095
1625834
4602210
3025316
3015157

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top