Product SLLCE23-1050-S
Photoelectric Sensor
Color Sensor
With Switching Output
Order number: 3806616Alternative order number : 806616
- Protection classes IP67/IP69
- M12 × 1 male connector, 8-pin
- Range: 18…60 mm
- Narrow light spot
- Five PNP/NPN switching outputs and IO-Link
- Stores and compares up to twelve colors

General data
| EAN | 662488050818 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 189.96 g |
Technical Data
| Function | Inspection sensor |
| Design | Rectangular |
| Range | 18…60 mm |
| Light type | White |
| Operating voltage | 18…30 VDC |
| Output function | NO contact, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Die-cast zinc/chrome-plated, Grey |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67/IP69K |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
EA5R750XKQ | 3015157 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

