Product SLLCR14-1050-S
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100051677- Clamping flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40…+85°C
- Max. 4000 rpm (continuous operation: 2000)
- Energy harvesting technology
- 15…30 VDC
- Analog output, 0…10 V scalable up to 65,536 revolutions without limit switch/CCW
- M12 × 1 connector, 5-pin

General data
| EAN | 4047101690187 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 338 g |
Technical Data
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP65 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
EA5R750XKQ | 3015157 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

