Product SLLCE14-1050-S
Safety Light Curtain
Emitter
Order number: 3089084Alternative order number : 89084
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1400 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 40 mm
- Operating voltage: 24 VDC
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488890841 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 4472 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 1400 mm |
| Range | 100…12000 mm |
| Optical resolution | 40 mm |
| Number of beams | 40 |
| Light type | IR |
| Cascadable | No |
| With muting function | No |
| Start/Restart interlock | no |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65/IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
EA5R750XKQ | 3015157 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

