Product SLLCR23-980-S
LED Signal Light
Order number: 3080423Alternative order number : 80423
- LED all-round visible
- Daylight viewable green LED
- Individually controllable
- Protection class IP67
- Monochrome: White (COL 2)
- Cable 2 m
- Operating voltage 15…30 VDC

General data
| EAN | 662488804237 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 193 g |
Technical Data
| Function | Spotlight |
| Design | Puck |
| Light type | White |
| Cascadable | No |
| Operating voltage | 15…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

