Product  SLLCE23-980-S

Photoelectric Sensor

Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3028806

Alternative order number : 28806

    • Range: 5 mm - 800 mm
    • Range: 5 mm - 800 mm
    • Range: 5 mm - 800 mm
#

General data

EAN 662488288068
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin DE
Weight 206 g

Technical Data

Function Proximity switch
Design Rectangular
Range 5…200 mm
Light type Red
Operating voltage 10…30 VDC
Output function Complementary contact, PNP
Electrical connection Cable
Cable length 5.0  m
Housing material Metal, Stainless steel, Grey
Ambient temperature -30…+70 °C
Protection class IP69

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top