Product  SLLR40-910-S

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 100000383
    • Female M12, angled, 4-pin
    • With 2-color LED (PNP, yellow, green)
    • Male M12, straight, 4-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 40 m
#

General data

EAN 4047101437928
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Cable length 40.0  m
Ambient temperature -5…+80 °C

Mounting accessories

1513420
3089095
1625834
4602210

Connectivity accessories

6934784
3015157
3025316
3815793

Select Country

Turck worldwide

to top