Product SLLE40-910-S
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096534Alternative order number : 96534
- Protection class IP67/IP69K
- M12 × 1 connector, 4-pin
- Job light: green
- Mispick: -
- Actuation: red
- Operating voltage 12…30 VDC
- PNP switching
- NC contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488965341 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Function | Touch Button |
| Design | Dome |
| Light type | Green, Red |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

