Product SLLCR23-910-S
Vision System
ring light
Order number: 3012402Alternative order number : 12402
- Close-range illumination
- Protection class: IP20
- Color: red
- Power supply: 24 VDC
- Cable, 2 m

General data
| EAN | 662488124021 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Light type | Red |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Low-carbon steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

