Product SLLCE14-910-S
Temperature measuring amplifier
2-channel
Order number: 7580509- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101311358 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 167 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 417 KB |
| English | 416 KB |
| French | 417 KB |
| Spanish | 416 KB |
| Czech | 417 KB |
| Dutch | 416 KB |
| Romanian | 417 KB |
| Russian | 421 KB |
| Polish | 417 KB |
| Turkish | 417 KB |
Approval
Configuration Software
EPLAN Electric P8
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

