Product SLLCR23-840-S
Temperature Detection
With Current Output
Order number: 100050799- Miniature design
- Analog output 4…20 mA
- Factory setting -20…80 °C
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101678949 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 56 g |
Technical Data
| Design | Without display (integrated probe) |
| Operating voltage | 5…32 VDC |
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

