Product SLLCE23-840-S
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011354- Flange with stator coupling, Ø 46 mm
- Blind hole hollow shaft, Ø 6.35 mm (plug-in depth max. 18.5 mm)
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 15…30 VDC
- Analog output, 0…10 V per 16 CCW revolutions
- 12-bit resolution
- M12 × 1 male connector, 5-pin

General data
| EAN | 4047101548327 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
BI5-S18-VP4X/S97
Cylindrical, threaded barrel, 18 mm, plastic |
1513420 |
|
SLLR40-560P8 | 3089095 |
|
NI100U-K90SR-VP4X2
Rectangular, plastic |
1625834 |
|
BI1.5-EG08WD-AP6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602210 |
Connectivity accessories
|
SESP4SL | 6934784 |
|
EA5R750XKQ | 3015157 |
|
LEDUV395A70SSD5-PQ | 3025316 |
|
GS60IL4Q | 3815793 |

